IESNA:LM-63-2002
[TEST]P943700
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-760-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 5700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]48728
TILT=NONE
208 -1 1 37 11 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
4445 4417.1 4358.9 4308.2 4295.5 4300.6 4315.8 4343.7 4369 4376.6
4379.1 4417.1 4495.6 4624.8 4840.1 5144 5513.8 5959.6 6529.4 7208.2
7978.2 8920.3 10062.6 11361.9 12760 14261.9 15703 16374.2 15391.5 11893.8
6471.2 1826.1 559.7 331.8 190 78.5 0
4445 4429.8 4369 4318.3 4305.7 4308.2 4323.4 4351.3 4374.1 4381.7
4386.7 4427.2 4503.2 4640 4850.2 5156.7 5531.5 5979.8 6564.9 7243.7
8038.9 9009 10196.8 11468.3 12891.7 14431.6 15842.3 16450.2 15237 11627.9
6169.8 1712.1 542 303.9 177.3 70.9 0
4445 4424.7 4366.5 4313.3 4290.5 4293 4300.6 4315.8 4325.9 4336.1
4351.3 4394.3 4475.4 4604.5 4817.3 5098.4 5458.1 5883.6 6433.2 7104.4
7942.7 8991.3 10222.2 11589.9 13008.2 14512.7 15933.5 16673.1 15774 12559.9
7456.4 2750.6 734.5 364.7 215.3 83.6 0
4445 4414.6 4358.9 4300.6 4270.2 4262.6 4267.7 4270.2 4270.2 4287.9
4313.3 4361.4 4442.4 4569.1 4751.4 5019.9 5377 5812.7 6362.3 7030.9
7937.6 9021.7 10404.5 11962.2 13557.8 15123 16584.4 17410.1 16954.2 14578.5
10009.4 4842.6 1458.9 531.9 258.3 81 0
4445 4414.6 4361.4 4300.6 4262.6 4255 4260.1 4260.1 4260.1 4280.3
4325.9 4369 4437.4 4546.3 4710.9 4959.1 5318.8 5767.1 6319.2 7023.3
7952.8 9191.3 10789.5 12681.5 14626.6 16369.2 17774.8 18666.4 18772.7 17557
14001 8421.4 3576.2 911.8 306.5 70.9 0
4445 4407 4353.8 4293 4252.5 4244.9 4252.5 4262.6 4262.6 4282.9
4331 4366.5 4419.6 4536.2 4710.9 4959.1 5308.6 5767.1 6329.3 7071.4
8041.5 9373.7 11161.8 13342.5 15556.1 17478.5 18886.7 19935.3 20578.6 20168.3
17481 12273.7 5878.5 1846.4 392.6 91.2 0
4445 4414.6 4358.9 4295.5 4255 4244.9 4250 4260.1 4260.1 4280.3
4325.9 4374.1 4442.4 4553.9 4726.1 4979.4 5334 5779.7 6336.9 7041
7970.6 9211.6 10817.4 12681.5 14606.4 16386.9 17855.9 18879.1 19015.9 17678.6
14322.7 8745.6 3436.9 886.5 255.8 68.4 0
4445 4419.6 4366.5 4303.1 4262.6 4252.5 4260.1 4267.7 4275.3 4295.5
4328.5 4381.7 4467.8 4596.9 4781.8 5037.6 5399.8 5840.5 6390.1 7079
7990.8 9140.7 10531.2 12048.3 13600.9 15168.6 16655.4 17488.6 16918.8 14692.5
10295.6 4949 1476.6 554.7 263.4 81 0
4445 4427.2 4371.5 4310.7 4277.8 4272.7 4282.9 4303.1 4320.9 4338.6
4361.4 4407 4495.6 4634.9 4842.6 5128.8 5485.9 5919 6461 7117
7947.8 8978.6 10186.7 11506.3 12884.1 14373.4 15837.3 16574.3 15799.3 13139.9
8302.4 3262.2 934.6 445.8 238.1 96.2 0
4445 4432.3 4374.1 4313.3 4285.4 4282.9 4300.6 4336.1 4366.5 4384.2
4401.9 4447.5 4531.1 4672.9 4890.7 5197.2 5572 6025.4 6582.6 7256.3
8036.4 9006.5 10123.4 11377.1 12709.3 14185.9 15591.6 16143.7 15100.3 11721.6
6423.1 1935 590.1 298.9 159.6 63.3 0
4445 4429.8 4374.1 4313.3 4285.4 4285.4 4303.1 4336.1 4369 4384.2
4399.4 4437.4 4523.5 4657.7 4873 5171.9 5544.2 6017.8 6577.5 7215.8
7983.2 8912.7 10024.6 11285.9 12557.4 14034 15470 16148.8 15267.4 12073.6
6841 2150.3 623.1 324.2 167.2 58.3 0
